DCWロンドン2026:そこで会おう

当社の専門家とつながり、EU全体でイノベーションをどのように推進しているかを学びましょう。

人工知能冷却ソリューション

BoydのAIソリューションが選ばれる理由

同一フットプリントでのコンピューティング密度の向上

Accelerate time to market by leveraging Boyd’s rapid prototyping, scalable production, and onsite service to streamline your development and deployment cycle, getting high-performance AI systems online faster.

冷却効率の向上アイコン 300x300 1
Customize cooling solutions to fit specific AI workloads, from high-wattage GPU clusters to compact edge AI devices, ensuring optimized thermal performance where it matters most.
製品寿命の延長

End-to-end cooling: integrate cold plates, liquid loops, manifolds, and CDUs into modular liquid cooling systems that simplify deployment and maximize reliability.

機能性とパフォーマンスの向上
Scale production globally with Boyd design centers and manufacturing across three continents, supporting fast ramps and reliable AI server deployments.
ボイドインラックCDU 566x300 1

Why AI Cooling is Critical

AI workloads drive unprecedented power densities in servers and racks. Traditional cooling techniques fail to keep up with the rapid advancements in generative AI, machine learning, and large-scale inferencing. High-performance GPUs and AI accelerators require accurate, scalable thermal control to preserve speed, dependability, and uptime. Boyd engineers sophisticated liquid cooling for AI data centers to control the extreme heat produced by AI computation.

Liquid Cooling for AI Data Centers

Liquid cooling's superior heat transfer efficiency over traditional cooling enables higher performance in small, high-density settings. Boyd leverages cutting-edge liquid cooling technologies to overcome thermal constraints for extensive AI training and inferencing. From cold plates to fully integrated liquid cooled AI servers, Boyd engineers design to maximize AI data center cooling across hyperscale, colocation, and edge infrastructure.

液体ループ 2 566x300 1

Liquid Cooling Systems | Liquid Cooling Solutions

(トランスクリプトの表示)

データセンターを冷却する方法は? 液体冷却システムソリューション

(トランスクリプトの表示)

Liquid Cooling Technologies for AI

Boyd delivers a comprehensive range of liquid cooling for AI systems, such as cooling distribution units (CDUs) for rack and row-level heat exchange and control with integrated pumps, manifolds, quick disconnects, and sensors, and liquid cooling loops with integrated cold plates, hoses, manifolds , and sensors for high-efficiency thermal transfer at the chip, tray, or rack level. We also support new AI compute designs pushing performance boundaries with carefully considered ways to leverage immersion cooled cold plates. Our vertically integrated manufacturing across a range of AI server and power solution types enables custom liquid cooling optimized for thermal and energy efficiency in each deployment.
リークフリー 609x475 1

AI Cooling Resources

The Boyd Difference for AI Cooling

Engineered for AI: High-Performance Integrated Liquid Cooling Systems by Boyd

Boyd engineers high-performance liquid cooling systems for AI workloads by leveraging decades of experience in advanced thermal management. We design and integrate cold plates, manifolds, and CDUs into closed-loop systems that effectively remove heat from high-power components. Our solutions maintain optimal operating temperatures, improve system reliability, and support large-scale AI training and inferencing in dense compute environments. Boyd is a trusted leader among AI liquid cooling companies, known for delivering scalable, leak-proof solutions that meet the rigorous demands of high-performance AI compute.
液体ループ設計 609x475 1
クリーンルーム 566x300 1

From Cleanroom to Deployment: Boyd’s Rigorous Liquid Cooling Manufacturing Process

Our teams apply precision fabrication and assembly techniques to ensure every connection, joint, and seal meets exact specifications. We use durable metal joining technologies in cold plates and system heat exchangers and robust sealing methods in manifolds and tubing to prevent leaks and ensure long-term performance. Before deployment, we conduct extensive pressure, flow, and leak testing to validate system reliability under real-world conditions. Through these measures, Boyd delivers dependable, leak-proof cooling systems that power mission-critical AI workloads.

Accelerating Deployment: Boyd’s Focus on Manufacturable AI Cooling

Boyd prioritizes manufacturability when designing advanced liquid cooling systems. Our engineers work closely with our manufacturing teams to simplify designs, reduce part counts, and streamline assembly. We boost production efficiency without compromising reliability or performance by reducing complexity and maximizing throughput. By rapidly transitioning from prototypes to high-volume manufacturing, we shorten development cycles and accelerate time to market. This integrated approach empowers customers to deploy AI infrastructure faster and more cost-effectively while meeting demanding timelines with confidence.

クリーンルームアパレルの複数の技術者がいるマルチステーションロータリーダイカットマシンでのクリーンルームの精密変換 Boyd
クリーンルーム 566x300 1

End-to-End Liquid Cooling for Diverse AI Infrastructure

Boyd cools AI infrastructure from the chip to the racks by engineering liquid cooling solutions tailored to diverse compute environments. We handle high-throughput workloads in inference servers, dissipate extreme heat in multi-GPU training clusters, and ensure consistent performance in AI edge servers operating in remote or harsh conditions. In hyperscale data centers, we maximize thermal performance in high-density racks where power and space constraints are critical. Our systems adapt to varying form factors and compute loads to deliver reliable, efficient cooling that enables scalable AI deployments.

Supporting Global AI Deployments: Boyd’s Network of Facilities

Boyd operates a robust network of over 40 ISO 9001-certified manufacturing, prototyping, and testing facilities across North America, Europe, and Asia to support AI data center rollouts worldwide. Our global footprint enables localized support while maintaining consistent quality and performance standards across continents. We don't just meet compliance-we exceed expectations by implementing rigorous quality management systems that drive continuous process improvement and operational efficiency. By refining workflows and executing precision assembly procedures, we ensure high-performance solutions reach customers on time, anywhere in the world. Our global scale accelerates development cycles and streamlines the integration of AI cooling technologies into next-generation data centers.
クリーンルームアパレルの複数の技術者がいるマルチステーションロータリーダイカットマシンでのクリーンルームの精密変換 Boyd

Benefits of AI Cooling

Maximize power density without thermal throttling, enabling AI systems to handle intense workloads at peak performance without overheating. Achieve significant energy savings by efficiently removing heat, lowering the energy consumption required to cool high-performance AI systems. Reduce noise and optimize data center space with liquid cooling systems that replace noisy fans and bulky equipment, allowing for more compact and quieter data center designs. Enhance system reliability for mission-critical AI compute by maintaining consistent temperatures, minimizing the risk of overheating, and preventing costly downtime. Ensure future readiness for evolving AI architectures with scalable cooling solutions that adapt to new hardware advancements and growing AI demands without major infrastructure overhauls. Support long-term infrastructure goals with solutions from AI liquid cooling companies like Boyd that deliver proven reliability and thermal consistency Benefit from comprehensive AI cooling services that optimize system performance and efficiency, ensuring reliable operation throughout the lifecycle of your AI infrastructure.

AI Cooling Challenges

High Power Density: AI workloads, especially those with multi-GPU setups or high-throughput inference servers, generate extreme heat. Sophisticated cooling systems manage these higher power densities, handling thermal loads without compromising performance.

Complexity in Scaling: As AI infrastructure grows, cooling systems must scale with it. Expanding cooling solutions to support larger AI clusters or high-density racks in hyperscale data centers introduces challenges in availability and speed to market. Boyd removes this challenge with mass production available on three continents.

Integration with Existing Infrastructure: Integrating advanced cooling systems into existing data center infrastructures or AI setups, especially in legacy systems, requires overcoming compatibility and integration challenges. Proper coordination between cooling systems and the overall data center infrastructure is essential for seamless operation.

Environmental Variability: Cooling systems for AI edge servers, placed in remote or harsh conditions, must adapt to extreme environmental factors. Factors like temperature fluctuations, humidity, and dust pose unique challenges to the reliability and efficiency of cooling solutions in these settings so durable and reliable solutions are critical.

Comprehensive Service and Support

Boyd delivers full-cycle support for AI cooling systems, from initial design and manufacturing to on-site service at your data center. Our team works closely with you to ensure seamless integration, reliable performance, and ongoing optimization throughout the system's lifecycle. With Boyd, you get more than just cutting-edge cooling technology, you gain a dedicated partner committed to the long-term success of your AI infrastructure. Boyd's Liquid System Services help you deploy CDUs safely and keep them operating at peak performance.

Boyd for Artificial Intelligence Cooling Solutions

Boyd has over 30 billion field hours with 99.9% leak free quality. Boyd's AI liquid cooling systems deliver proven reliability and maximize AI performance without compromise. We reduce environmental noise with quiet liquid cooling systems that create safer, more comfortable spaces for people working near AI infrastructure. Boyd's cooling technologies support the future of AI with scalable, trusted performance that meets the demands of evolving compute architectures and a focus on continuous innovation to enable new AI compute power levels of the future. Boyd's global Liquid System Services help AI and high-performance compute customers operate data centers at peak performance.

Artificial Intelligence Cooling FAQs

How does Boyd support cooling solutions for AI infrastructure?

Boyd supports cooling solutions for AI infrastructure by delivering tailored, high-performance AI liquid cooling systems that efficiently manage heat in dense, high-power environments. Boyd customizes solutions to meet the specific needs of AI hardware, ensuring optimal thermal performance, reliability, and energy efficiency. By using innovative materials and scalable designs, Boyd helps AI-driven data centers maintain peak performance while supporting future growth.

What are the key challenges in cooling AI systems?

AI systems push thermal limits with high-power GPUs and dense server architectures. Operators face challenges in removing heat efficiently, minimizing energy use, and maintaining performance. AI data center liquid cooling directly targets these challenges by transferring heat more effectively than air, improving reliability and enabling higher compute density.

Which industries benefit most from Boyd’s AI cooling technologies?

Hyperscale data centers, autonomous driving, medical imaging, and financial services rely on Boyd's AI liquid cooling technologies to manage high-performance computing. Boyd delivers liquid cooling for AI that boosts efficiency, ensures system reliability, and supports dense compute loads.

What types of cooling technologies does Boyd offer for AI applications?

Boyd delivers a full range of liquid cooling technologies for AI applications, including liquid cold plates, coolant distribution units, manifolds, and liquid cooling loops. These AI liquid cooling solutions manage heat efficiently, support high-power AI workloads, and enable data centers to maintain performance while improving energy efficiency.

Can Boyd’s cooling solutions be customized for specific AI hardware?

Yes, Boyd's AI liquid cooling solutions are highly customizable to meet the unique needs of specific AI hardware. Whether it's tailored liquid cooling for AI servers or custom cold plates and cooling loops, Boyd designs systems that optimize thermal performance for various AI workloads and hardware configurations.

How does effective thermal management impact AI system performance and reliability?

Effective thermal management prevents overheating, ensuring stable operating conditions, and enabling components to perform at their full potential. AI liquid cooling solutions efficiently dissipate heat, reducing thermal throttling and extending the lifespan of critical hardware, such as GPUs and servers. This results in higher uptime, faster processing, and improved overall system performance.

What materials and technologies are used in Boyd’s thermal interface solutions for AI?

Boyd's thermal interface solutions for AI applications use a variety of materials, including thermally conductive gap fillers, graphite pads, thermal greases, and phase change materials. These materials ensure optimal heat transfer by reducing thermal resistance and enhancing heat dissipation from critical components like GPUs and CPUs. Boyd's solutions improve AI system performance and reliability by efficiently managing heat in high-density environments. Learn more about our thermal solutions here.

What are the environmental benefits of efficient AI cooling solutions?

Efficient AI cooling solutions cut energy consumption by optimizing heat dissipation and reducing the need for excessive cooling power. AI liquid cooling systems improve energy efficiency, lower carbon footprints, and help data centers operate at peak performance with less environmental impact. These solutions support sustainability by reducing reliance on traditional air conditioning, promoting greener operations in AI-driven environments.

Can Boyd help with design and prototyping of AI thermal solutions?

Yes, Boyd assists with designing and prototyping AI thermal solutions. Boyd's engineering team works closely with clients to develop custom AI liquid cooling systems tailored to specific thermal needs. From initial design through prototyping, Boyd ensures efficient heat management and optimal performance for AI hardware, delivering effective and scalable solutions.

ご不明な点やご質問などがありましたらお気軽にお問い合わせください。