Energy Technologies

Smart Devices

Integrated Sealing, Shielding, Insulation, and Optical Solutions for Smart Devices

Boyd designs and manufactures fully integrated sealing, shielding, insulation, and optical solutions that are thinner, lighter weight, and more reliable, helping smart devices meet increasing performance requirements. Our expertise, manufacturing capabilities, and customer support simplify development from rapid prototyping through final production. We shorten design cycles with rapid prototyping, reduce assembly time by combining multiple components into a single assembly, and lower landed costs by reducing the number of vendors OEMs manage.

モバイルディスプレイガスケット
モバイル

More Compact, Lighter Smart Devices

Smaller, lighter smart devices balance compact form factors with greater processing power and faster connectivity. Smart devices, including smartphones, tablets, and notebooks, connect homes and offices around the world. As more products become electrified and "smart," touch screens, voice controls, and wireless connectivity are being integrated into everything from watches to refrigerators to entire homes and offices.

困難なユーザー環境

Smart Devices are used in nearly every environment, accelerating the need for adequate sealing solutions against liquid immersion and particulates. These devices face an onslaught of environmental hazards like spilled liquids, dust, and dirt as they have become integral in our active lifestyles.

高耐久性タブレットヒーロー

Inside Advanced Display and Touchscreen Solutionsとは?

(トランスクリプトを見る)

精密加工ソリューション

(トランスクリプトを見る)

光学的に透明な接着剤

Smart Device Sealing Solutions

Boyd's smart device sealing solutions, including IP seals, gaskets, and advanced adhesive assemblies, keep sensitive components like cameras, sensors, speakers, microphones, and PCBs safe and sealed away from environmental hazards that can hinder reliable performance. Boyd converts optically clear adhesive into integrated display gaskets that prevent unwanted fluid exposure while maintaining optical resolution and touch screen functionality. Our O-Rings, seals, gaskets, hoses, and rubber molded components seal out unwanted fluids to keep electronics from shorting, including in outdoor use or around liquid systems, at the lowest total cost. With advanced rotary converting technology in Class 100 cleanrooms, Boyd delivers particulate-free components for the most sensitive applications with the highest visual and aesthetic demands. Our sealing solutions enhance operational efficiency with access to creative new manufacturing processes and maximize product reliability and customer satisfaction with long-term sealing performance.

Smart Device Thermal Interface Material Solutions

Today's smart devices must deliver more processing power and better performance in smaller form factors, dramatically increasing power density. Excessive heat damages internal components and can cause products to perform poorly, shorten product lifespans, and put users at risk for heat-related injuries. To ensure long device lifetimes, effective thermal management solutions must dissipate heat efficiently and safely. Dissipating heat more quickly and effectively enables greater power density designs, which means either a smaller dimensional footprint or higher-powered internal components in compact, handheld devices.

グラファイトフィルムパッド
EMIフォームアブソーバー

Protect Smart Devices

Smart devices must withstand daily use and wear, which means they require high performance solutions that protect sensitive electronics, sensors, and screens from the elements. Exposure to mechanical shock, vibration, EMI and RFI, sand, dust, and dirt all require adequate protection to mitigate risk to the operational stability and safety of the device.

Boydのシールドおよび絶縁ソリューション

Boyd's shielding and insulation solutions are fully integrated for smart devices, made with advanced manufacturing. Our engineering team matches the right materials, adhesives, geometries, and production processes to deliver high quality, cost-effective shielding and insulation technologies with tight tolerance control. Capabilities include UL94 approved electrical isolation materials in multipurpose assemblies for product identification, badging, hardware protection, and airflow management; acoustic meshes, insulation, and dampers that improve acoustics and protect sensitive equipment from noise, vibration, harshness (NVH), and shock; and protective films that keep surfaces scratch free through assembly, packing, and final delivery. Each assembly is delivered in an easy-to-assemble format.
EMI-RFI-シールド-2

ご不明な点やご質問などがありましたらお気軽にお問い合わせください。