ホーム » ブログ » 高温テープと接着剤:熱接着剤の革新

高温テープと接着剤:熱接着剤の革新

Adhesives for Demanding Environments

Demanding industries push materials to their limits, requiring adhesives to endure high temperatures, pressures, and climatic conditions. Adhesives must be efficient, dependable, and long-lasting, whether used in high-performance electronics, industrial machinery, EV batteries, or aircraft components and spanning varying use environments and conditions.

grey kiss-cut adhesive foam squares with green tape backing converted by Boyd

Boyd has led adhesive innovation for more than 70 years, combining excellent manufacturing skills with in-depth material science expertise. Our high-temperature tape and adhesive technologies elevate product performance, reliability, and longevity by seamlessly integrating with thermal management and sealing solutions.

Boyd: Engineered Adhesive Solutions

Boyd’s specialized adhesive solutions bond, seal, insulate, cushion, and protect in a variety of demanding applications. Our high-temperature adhesives balance material compatibility, adhesion strength, and thermal resistance for harsh conditions. Our adhesives integrate with foam, rubber, metal, and plastics, enabling intricate, high-performance designs and enhancing efficiency and durability. 当社は、回転型抜き、クリーンルーム製造、高度な加工を活用することで、材料の歩留まりを最適化し、非常に厳しい公差を実現し、経済的な生産を推進します。 Our expertise in precision manufacturing enables us to develop cutting-edge adhesive solutions that meet the most exacting performance standards.

Optimal Adhesive Performance

The wide range of tape applications requires scientifically produced adhesives suited to various performance requirements.耐環境性、再利用性、接着強度、せん断強度、温度範囲、適合性、表面エネルギー適合性など、さまざまな要因が材料の選択に影響を与えます。ボイドは、高温接着ケミストリーの広範な選択により、この複雑さを簡素化します。

Acrylic Adhesives: Available in water-based, solvent-based, or pure acrylic variants, these adhesives adhere to various surfaces and provide exceptional environmental durability.

Rubber-Based Adhesives: Natural or synthetic rubber-based adhesives create strong bonds at a lower cost, making them ideal for interior applications.

Silicone Adhesives: Resistant to chemicals and high temperatures, these adhesives perform well in challenging conditions.

Boyd’s Thermal Adhesive Innovations

クリーンルーム環境に収納された光学的に透明な接着剤と材料のロールを備えたラック

Boyd’s next-generation thermal adhesives handle higher operating temperatures, improve conductivity, and enhance environmental resistance.

High-Temperature Pressure-Sensitive Adhesives (PSAs): These adhesives maintain strength and flexibility under extreme heat, making them suitable for EV battery packs, aerospace components, and high-power electronics.

Thermally Conductive Adhesives: By combining bonding and heat dissipation, these materials improve cooling efficiency in power modules, heat sinks, and electronic devices.

Extreme-Environment Sealing Tapes: Engineered for chemical resistance, UV stability, and temperature extremes, these tapes boost protection and durability in critical applications.

Boyd: Streamlined Manufacturing with Adhesive Solutions

Boyd’s advanced adhesive solutions enhance cost-effectiveness, performance, and manufacturing feasibility. Our material science proficiency enables us to tailor adhesives to meet specific performance needs across industries. Our global manufacturing and clean room capabilities ensure precise processing, strict tolerances, increased output rates, and contamination-free solutions. Our adhesives integrate seamlessly into assemblies, optimizing production by decreasing assembly time, increasing accuracy, and cutting expenses.

Boyd stands as a reputable industry leader in high-temperature tapes and adhesives, delivering cutting-edge, high-performing solutions for harsh conditions. 洗練された素材、細心の注意を払った製造、そして豊富な経験が私たちを際立たせています。 Get in touch with our professionals to explore how Boyd’s adhesive solutions enhance your designs.

関連記事

医療診断の種類

医療診断の種類

革新的なヘルスケアの世界では、医療診断アッセイは、臨床医が健康状態を評価し、検出するのに役立ちます...

あなたも好きかもしれません

ご不明な点やご質問などがありましたらお気軽にお問い合わせください。